We offer proven expertise and experience that can bring real value to your Combined Heat and Power (CHP), Cogen and Trigen plant and projects involving steam. Our product range and support services encompass fuel-fired ancillaries, severe service control valves, turbine bypass and desuperheating applications.
Our recent experience includes the control and sequencing of systems that combine waste heat and fired boilers to maximise fuel, carbon and tax efficiency, and the use of low pressure steam in absorption chillers to improve seasonal effectiveness.
Spirax Sarco's range of bellows sealed stop valves provides an environmentally sound solution to on/off stop valve needs.
The SPIRA-TROL range of two port single seat globe valves with cage retained seats is available in a range of materials and sizes up to DN100 / 4". EN or ASME/ANSI.
Spirax Sarco's range of MFP14 automatic pumps are designed to remove and recover condensate under all operating conditions.
Complete engineering solution helps coal fired power station reduce energy for pioneering carbon capture project.
Steam system improvement helps ReFood save over 10MWh per day at waste-to-energy plant.