Purgadores de vapor de boya cerrada

Masthead background

Beneficios

Multiple arrows icon

Soluciones que se adaptan a una amplia gama de aplicaciones

Operational excellence

Mejora de la eficiencia operativa

Perspectiva General

Son purgadores muy versátiles.
Trabajan perfectamente tanto con cargas de condensado grandes como pequeñas.
Son de tamaño compacto.
Capacidad de descarga alta y continua para asegurar una transferencia de calor máxima.
Los purgadores de boya cerrada son la mejor elección para el drenaje de plantas con control automático de temperatura.
Incorporan un elemento termostático eliminador de aire como estándar y un dispositivo antibloqueo por vapor como opción.
Algunos productos pueden no estar disponibles en ciertos mercados.

Catálogos

Documento Idioma Número de referencia Descargar
FTC62 and FTS62 High Pressure Float Trap English SB-P179-16 Descargar PDF
Steam Trapping Overview English SB-GST-33 Descargar PDF

Hoja Técnica

Documento Idioma Número de referencia Descargar
Capacity chart for FTC32 (DN15 and DN20) English TI-P602-02 Descargar PDF
Capacity Charts for FT14, FT14HC, FTGS14 and FTGS14HC Ball Float Steam Traps English TI-S02-28 Descargar PDF
Capacity Charts for FT44, FT46 and FT47 Ball Float Steam Traps English TI-S02-36 Descargar PDF
Capacity Charts for the FT14, FT14HC, FTGS14 and FTGS14HC Ball Float Steam Traps at Low Differential Pressure English TI-S02-46 Descargar PDF
FT12 Cast Iron Float/Orifice Trap for High Capacity English TI-P084-01 Descargar PDF
FT14 and FT14HC SG Iron Ball Float Steam Traps (1"HC, 1 1/4", 1 1/2" and 2") English TI-S02-27 Descargar PDF
FT14 Ball Float Steam Trap (Flanged) English TI-S02-26 Descargar PDF
FT14 Ball Float Steam Trap (Screwed) English TI-S02-03 Descargar PDF
FT43 Cast Iron Ball Float Steam Trap DN25 to DN50 English TI-S02-21 Descargar PDF
FT43 Cast Iron Ball Float Steam Traps DN80 to DN100 English TI-S02-22 Descargar PDF
FT44 Carbon Steel Ball Float Steam Traps (DN15 to DN50) English TI-S02-14 Descargar PDF
FT44 Cast Carbon Steel Ball Float Steam Traps DN80 to DN100 English TI-S02-23 Descargar PDF
FT46 Stainless Steel Ball Float Steam Traps DN15 to DN50 (½" to 2") English TI-P143-01 Descargar PDF
FT47 SG Iron Ball Float Steam Traps (DN15 to DN50) English TI-P142-01 Descargar PDF
FT53 Cast Iron Ball Float Steam Trap with Flanged Connections English TI-P603-07 Descargar PDF
FT53 Cast Iron Ball Float Steam Trap with Flanged Connections - DIN (Spares) English TI-P603-08 Descargar PDF
FT54 Carbon Steel Ball Float Steam Trap with Flanged Connections English TI-P603-01 Descargar PDF
FT54 Carbon Steel Ball Float Steam Trap with Flanged Connections - DIN (Spares) English TI-P603-04 Descargar PDF
FT57 SG Iron Ball Float Steam Trap with Flanged Connections English TI-P603-02 Descargar PDF
FTC32 Carbon Steel Ball Float Steam Trap (DN15 and DN20) English TI-P602-01 Descargar PDF
FTC62 Carbon Steel Ball Float Steam Traps (DN15 - DN25) English TI-P179-13 Descargar PDF
FTC80 Cast Steel 11/2" and 2" Ball Float Steam Trap with ASTM Body English TI-P179-02 Descargar PDF
FTC80 Cast Steel DN40 and DN50 Ball Float Steam Trap with EN Body English TI-P179-03 Descargar PDF
FTGS14 Ball Float Steam Trap (Flanged) English TI-P145-18 Descargar PDF
FTGS14 Ball Float Steam Trap (Screwed) English TI-P145-11 Descargar PDF
FTGS14HC Ball Float Steam Trap (1" Screwed) English TI-P145-19 Descargar PDF
FTS14 Austenitic Stainless Steel Ball Float Steam Trap English TI-P145-01 Descargar PDF
FTS23 Stainless Steel Body and Cover FTC23 Carbon Steel Body with Stainless Steel Cover Ball Float Steam Traps English TI-P605-01 Descargar PDF
FTS62 Stainless Steel Ball Float Steam Traps (DN15 - DN25) English TI-P179-14 Descargar PDF
IFT14 Ball Float Steam Trap with Integral Spiratec Sensor English TI-P615-01 Descargar PDF
IFT53 Cast Iron Ball Float Steam Trap with Integral Spiratec and Flanged Connections - (Spares) English TI-P615-08 Descargar PDF
IFT53 Cast Iron Ball Float Steam Trap with Integral Spiratec Sensor and Flanged Connections English TI-P615-07 Descargar PDF
IFT54 Carbon Steel Ball Float Steam Trap Integral Spiratec Sensor & Flanged Connections - (Spares) English TI-P615-05 Descargar PDF
IFT54 Carbon Steel Ball Float Steam Trap with Integral Spiratec Sensor and Flanged Connections English TI-P615-06 Descargar PDF
IFT57 SG Iron Ball Float Steam Trap with Integral Spiratec Sensor and Flanged Connections English TI-P615-03 Descargar PDF
IFTGS14 Ball Float Steam Trap with Integral Spiratec Sensor English TI-P615-11 Descargar PDF
UFT32 Sealed Stainless Steel Ball Float Steam Trap (for use with Pipeline Connectors) English TI-P146-05 Descargar PDF

Instrucciones de Instalación y Mantenimiento

Documento Idioma Número de referencia Descargar
FT Mechanism Assembly 40mm English IM-S02-17 Descargar PDF
FT Mechanism Assembly 50mm English IM-S02-16 Descargar PDF
FT, IFT and UFT Ball Float Steam Traps Supplementary Safety Information English IM-S02-55 Descargar PDF
FT12 Cast Iron Float / Orifice Trap English IM-P020-02 Descargar PDF
FT14 and FT14HC Ball Float Steam Traps (1"HC, 1 1/4", 1 1/2" and 2") English IM-S02-54 Descargar PDF
FT14, IFT14, FTGS14 and IFTGS14 Main Valve Assembly and Air Vent Maintenance Kit English IM-S02-58 Descargar PDF
FT43, FT44, FT46 and FT47 Ball Float Steam Traps English IM-S02-30 Descargar PDF
FT54, IFT54, FT57 and IFT57 Ball Float Steam Traps - DIN English IM-P603-03 Descargar PDF
FTC32 Ball Float Steam Trap ½" and ¾" (DN15 and DN20) English IM-P602-12 Descargar PDF
FTC62 and FTS62 Ball Float Steam Traps English IM-P179-15 Descargar PDF
FTC80 Cast Steel Ball Float Steam Trap English IM-P179-06 Descargar PDF
FTGS14 Ball Float Steam Trap DN15 (1/2") to DN25 (1") English IM-P145-12 Descargar PDF
FTGS14HC Ball Float Steam Trap (1" Screwed) English IM-P145-20 Descargar PDF
FTS14 Austenitic Stainless Steel Ball Float Steam Trap 1/2" (DN15) to 1" (DN25) English IM-P145-02 Descargar PDF
FTS23 Stainless Steel Body and Cover FTC23 Carbon Steel Body with Stainless Steel Cover Ball Float Steam Traps English IM-P605-02 Descargar PDF
IFTGS14 Ball Float Steam Trap and with Integral Spiratec Sensor English IM-P615-12 Descargar PDF