Flowmeters for the ultimate in accuracy, reliability and versatility. Suitable for steam, most liquids and gases.
Our ELM (electromagnetic) flowmeter allows users to accurately measure and monitor the flow rate of electrically conductive liquids such as impure water, pulps and pastes.
We offer a wide selection of computers, displays & transmitters to suit your application.
Variable area pipeline flowmeter with high turndown capability. Comes as spring loaded variable version and in-line variable area version.
Our range of target flowmeters provides reliable, accurate point of use steam metering.
Turbine flowmeters deliver volumetric, mass and energy flow monitoring of gas, liquid or steam. It’s suitable for hot tapping, which means it can be installed and maintained under full flow conditions, without shutdown.
Ultrasonic flowmeters provide the benefits of non-fouling operation, easy clamp-on installation and no process down-time.
The innovative Spirax Sarco vortex flowmeter achieves energy and carbon savings, helping plant managers and operators meet cost and environmental targets.