Spirax EasiHeat™
The CSF16 steam filter is a horizontal, in-line high efficiency filter used to remove contaminate particles from steam.
A range of automatic boiler water TDS control systems which constantly monitor the TDS level of the boiler water and blowdown when necessary.
The SPIRA-TROL range of two port single seat globe valves with cage retained seats is available in a range of materials and sizes up to DN100 / 4". EN or ASME/ANSI.
Heat exchanger upgrade cuts Leighton Hospital’s water heating costs by 15%.
Regional medical center increases steam system reliability and efficiency by standardising steam solutions.
Switching to EasiHeat delivers 15% energy savings at Aberdeen Royal Infirmary.
Instant Hot Water Package Replaces Tanks for Five-Figure Annual Savings.
Identify and control legionella - mitigate the risk in your hospital.
Find out more