We understand that energy efficiency and plant reliability are of crucial importance to any hospital engineering function, as strict targets have to be met and downtime must be minimised.
Our range of products and solutions is designed to maximise the efficiency of your steam system from the boilerhouse throughout the distribution system to the condensate recovery system.
Spirax EasiHeat™
Some of the areas where we can provide help include:
Our technical experts can also offer specialist advice and products to improve the performance and reliability of specific steam-using applications such as:
"Our decision to upgrade to the EasiHeat systems was an easy one to make – we knew they would be perfect for this project."Brian Colley, Energy & Environmental Engineer at Leighton Hospital View Case Study
The CSF16 steam filter is a horizontal, in-line high efficiency filter used to remove contaminate particles from steam.
A range of automatic boiler water TDS control systems which constantly monitor the TDS level of the boiler water and blowdown when necessary.
The SPIRA-TROL range of two port single seat globe valves with cage retained seats is available in a range of materials and sizes up to DN100 / 4". EN or ASME/ANSI.
Heat exchanger upgrade cuts Leighton Hospital’s water heating costs by 15%.
Regional medical center increases steam system reliability and efficiency by standardising steam solutions.
Switching to EasiHeat delivers 15% energy savings at Aberdeen Royal Infirmary.
Instant Hot Water Package Replaces Tanks for Five-Figure Annual Savings.
Spirax Sarco has 20 years of experience of providing hot water system improvements, reducing risks of Legionella.
Find out more