Please find your search results below. Filtering by location will help you find the most relevant information:
Thermodynamische Kondensatableiter passen sich den Betriebsbedingungen automatisch an und leiten das Kondensat mit sehr geringer Unterkühlung ab.
Belüftungsventil für Rohrleitungen, Wärmetauscher und Behälter in Dampfanlagen, in denen der Druck nicht unter atmosphärischen Druck absinken soll.
스파이렉스사코 자동펌프트랩은 나사로 연결되는 PN10 압력 등급의 응축수 배출장치이다. 이 제품은 배관의 조건에 따라 자동으로 트랩의 역할과펌프의 역할을 할 수 있다. 이 제품은 스팀에 의해 동작되며 진공을 포함한모든 운전조건에서 공정설비로부터 응축수를 제거하는데 사용된다.
The CE43 series is a range of carbon steel two-port, cage trim, control valves conforming to ASME B 16.34, ASME VIII standards in sizes 5" to 8" (DN125 to DN200) available with ASME and PN flange connections. When used in conjunction with a pneumatic linear actuator 'C' series valves will provide characterised modulating or on/off control.
The M31S ISO full bore two-piece body ball valve, has been designed for use as an isolating valve, not a control valve. It can be used with the majority of industrial fluids on applications, which include steam, condensate, water, oil, and other fluids within its operating range.
La M10Si ISO - AUTOMATION est une vanne à boule trois pièces, à équipé d’un actionneur pneumatique ou électrique (sans levier) pour utilisation sur la vapeur ou d’autres fluides industriels, aussi bien sur vide que sur haute pression.
Le ISMC32 est un purgeur bimétallique démontable en acier car-bone, équipé d’une sonde de détection Spiratec intégrée et des raccordements en ligne.
Le boîtier commutateur est utilisé pour indiquer la position ouverte ou fermée d’une vanne à boule.
斯派莎克APT10 自动疏水阀泵设计压力PN10,螺纹连接。
A STERI-TROL é uma válvula de controle de serviço limpo de padrão angular de 2 portas acionada pneumaticamente, adequada para uma ampla variedade de aplicações no setor farmacêutico.
/global/pt-BR/products/clean-steam/steri-trol-clean-service-control-valve