Looking for Spirax Sarco products and services?

Search results

Please find your search results below.  Filtering by location will help you find the most relevant information:

Showing 781-790 of 1190 results

IBPS32 - Purgeur thermostatique à pression équilibrée avec senseur Spiratec - Inox PN40

L'IBPS32 est un purgeur thermostatique à pression équilibrée en acier inox, raccordements en ligne, et équipé d'une sonde de dé-tection Spiratec intégrée.

Media Library

Français
PDF - Technical Information

EP5 / ISP5 - Positionneur électropneumatique

Description Le positionneur à 2 fils Spirax Sarco type EP5M demande un si-gnal d’entrée de 4 à 20 mA et forme un complément parfait aux servomoteurs linéaires.

Media Library

Français
PDF - Technical Information

APT10-4.5 - Purgeur-pompe

Le APT10 est un purgeur/pompe automatique à connexions taraudées à enveloppe PN16.

Media Library

Français
PDF - Technical Information

LSB3 / LSB7 - Boîtier commutateur pour servomoteur pneumatique BVA

Les boîtiers de contacts fin de course sont utilisés pour indiquer la position ouverte ou fermée des robinets à tournant sphérique.

Media Library

Français
PDF - Installation Manual

BSA and BSAT Bellows Sealed Stop Valves

A range of bellows sealed, in-line stop valves having flanged PN16, PN25 and PN40 connections for use on steam, gas, liquid, condensate and water systems.

Media Library

English
PDF - Installation Manual

BSA3BD Bellow sealed isolation valve with balanced plug

The BSA3BD is a high quality, zero emission bellows sealed stop valve in carbon steel for pressure ratings up to PN40 and sizes from DN200 to DN400. The valve has been engineered to provide a reliable, safe and energy efficient method of isolation by totally eliminating stem seal leaks.

Media Library

English
PDF - Sales Brochure

ABV21i and ABV40i Air Actuated Boiler Blowdown Valves

The Spirax Sarco ABV21i and ABV40i one piece end entry, reduced bore ball valves are fitted with 90° rotary spring return pneumatic actuator, for boiler blowdown duties.

Media Library

English
PDF - Technical Information

DM Type Solenoid Valves for use with Piston Actuated Valves

A 3-port two way electropneumatic pilot solenoid valve that can be directly mounted (banjo connection) to the PF51G and PF61G-NC, NO and BD series piston actuated valves. Suitable for air or water operating media. The valve is supplied with a DIN connector and fitted with manual override as standard.

Media Library

English
PDF - Technical Information

M20S and M20H Ball Valves DN25 to DN150 ANSI Class 150, ANSI Class 300 and PN40

M20 is a reduced bore ball valve, with a single piece body. It has been designed for use as an isolating valve, not a control valve which can be used with the majority of industrial fluids. The M20 is antistatic and firesafe as standard.

Media Library

English
PDF - Technical Information

BSA3HP Vysokotlaké vlnovcové uzavírací ventily

Spirax Sarco's BSA3HP is a high quality, zero emission bellows sealed stop valve in carbon steel for pressure ratings up to PN100 and ASME Class 600.

/global/cs-CZ/products/isolation-valves/bellows-sealed-stop-valves/bsa3hp-bellows-sealed-stop-valves

Výrobky

Czech/Slovak Republic (Česko/Slovensko)
Webpage