Turbinalapátos áramlásmérők

Masthead background

Benefits

target icon

Highly Accurate

Clock icon

Quick and Easy Installation

Overview

The Turbine flowmeters for steam, gases and liquids can be fitted directly into operational pipework using standard hot-tapping techniques, eliminating the need to disrupt production for installation.

Typical savings compared to full-bore flowmeters: 80% for the 600 mm (24") pipelines and - 50% for 250 mm (10") pipelines.

Suitable for installation and servicing under full flow conditions.

Delivers accurate measurements for excellent energy management. 

Outstanding for low flowrate and wide turndown applications. 

Process pressure. 

Turbine Flowmeter RIM20

Termékismertető

Title

RIM20 Insertion Rotor Flowmeter

language

English

reference number

SB-P198-06

Download

Download PDF

Műszaki adatlap

Title

RIM20 Insertion Rotor Flowmeter

language

English

reference number

TI-P198-04

Download

Download PDF

Beépítési és Karbantartási utasítás

document language reference number download
Biztonsági tudnivalók Hungarian IM-F32-01 Download PDF
Biztonsági előírások Hungarian IM-GCM-10 Download PDF
RIM20 Rotor Insertion Flowmeter English IM-P198-05 Download PDF

Lépjen velünk kapcsolatba

Segítünk Önnek megtalálni a megfelelő megoldást