The CSG-HS is a clean steam generation system designed to guarantee steam quality in all dynamic load changes to match the application.
Our specialist engineers conducted a worldwide research programme to understand the needs and challenges that our customers were facing in the generation of high quality steam within hospitals and healthcare, in particular the well-known industry problem of wet packs in the sterilisation process.
This research formed the foundation for a ‘ground up’ redesign of our CSG portfolio and the development of CSG-HS, enabling us to offer a clean steam generation solution that consistently delivers, with no drop in reliability even when demand peaks.
CSG-HS includes a range of innovative design features and is supplied packaged and ready to install with simple commissioning.
The CSG-HS is designed for maximum performance and reliability – a steam supply you can count on without interruptions to your sterilisation processes
Unlike alternative steam solutions, the CSG-HS can be housed externally from your main Sterile Services Department. This means when routine maintenance is required, you can do it without entering the sterile environment – so less risk of contamination and less interruption to your sterilisation processes.
                    | 
             Size:  | 
            
             CSG - HS - 020  | 
            
             nominal production capacity 233 kg/h (513 lbs/hr)*  | 
        |
| 
             CSG - HS - 055  | 
            
             nominal production capacity 620 kg/h (1366 lbs/hr)*  | 
        ||
| 
             CSG - HS - 125  | 
            
             nominal production capacity 1384 kg/h (3051 lbs/hr)*  | 
        ||
| 
             CSG - HS - 180  | 
            
             nominal production capacity 2016 kg/h (4444 lbs/hr)*  | 
        ||
(*) max steam production at reference operating conditions: primary steam at 9 bar g (130.5 psi g), production at 4 bar g (58 psi g), feed water at 20 °C (68 °F).
| Primary side | Design pressure | 13 bar g | 
            (188 psi g) | 
            For a bespoke design contact Spirax Sarco | |
| Design temperature | 195.1 °C | 
            (383 °F) | 
        |||
| Secondary side | 
            Design pressure | 
            8 bar g | 
            (116 psi g) | ||
| Design temperature | 
            195.1 °C | 
            (383 °F) | 
        |||
| Safety valve set pressure | 
            7 bar g | 
            (101.5 psi g) | |||
| Feedwater | 
            Design pressure | 
            8 bar g | 
            (116 psi g) | 
        ||
| Design temperature | 
            without pump  | 
            110 °C | 
            (230 °F) | 
        ||
| with pump | 100 °C | 
            (212 °F) | 
        
| Without pump | With pump | 
             Minimum ambient temperature: 0 °C  | 
        |
| Production | 
             Clean saturated steam, up to 6 bar g/165.0 °C  | 
        ||
| Primary side | 
              Plant steam, up to 12 bar g/191.7 °C  | 
        ||
| Feedwater |  P min. ≥ P clean steam + 0.5 bar g (P min. ≥ P clean steam + 7.2 psi g)  | 
             Net positive suction head required (see IM)  | 
        |
|  P max 8 bar g/T max 110 °C (P max 116 psi g/T max 230 °F)  | 
            
              P max 8 bar g/T max 80 °C  | 
        ||
Note: Feedwater is recommended to be demineralised or Reverse Osmosis quality to ensure high performance.
CSG-HS Clean steam generation system for Healthcare
English
TI-P663-01
CSG-HS Clean Steam Generation System
English
IM-P663-02