It’s good to have such a successful relationship with a contractor and it made sense to stay with Spirax Sarco."Arthur Burnett, Engineering Manager at Catalent View case study
The STERI-TROL is a pneumatically actuated 2-port angle pattern clean service control valve suitable for a wide range of applications in the pharmaceutical industry.
The SVL488 is a high capacity stainless steel full-lift clean service safety valve designed to AD Merkblatt A2 and TRD 421 standards and suitable for pure steam, vapour and inert gases.
The M70i (1/2" to 2") and M80i (2 1/2" to 4") are 316L stainless steel ball valves that have been designed in accordance with ASME BPE for pharmaceutical, bio-processing and other high purity industries.
The BT6 316L stainless steel balanced pressure steam trap is specifically designed for hygienic applications including steam barriers, CIP/SIP and process vessel drainage, sterilisers and autoclaves, and culinary steam mains drainage.
Easiheat heat exchange package delivers energy savings and more available floor space for Alcon.
Easiheat heat exchange packages improves energy savings, staff safety and cuts operational costs at pharmaceutical company.
When it comes to minimising your contamination risk where steam is in direct contact with your product, Spirax Sarco Greece can help.