Search

Spirax Sarco Engineer
Showing 81-90 of 323 results

Type DM Solenoid Valves for use with Piston Acutated Valves

3 way normally closed electropneumatic pilot solenoid valve that can be directly mounted (banjo connection) to the PF51G, and PF61G-NC, NO and BD series piston actuated valves.

Media Library

English
PDF - Technical Information

Bronze Safety Relief Valves-Models SV5601 SV5708

Spirax Sarco Bronze valve line is a high capacity safety valve used for boilers, piping lines and vessel protection. Designed and engineered for heavy-duty industrial use. ASME approved and National Board flow-rated for capacity.

Media Library

English
PDF - Technical Information

Piston Actuated On/Off Valves Supplementary Safety Information

Piston Actuated On/Off Valves Supplementary Safety Information

Media Library

English
PDF - Installation Manual

C Series Control Valves

The 'C' series is a range of carbon steel (CE43), alloy steel (CE83) or stainless steel (CE63) two port, cage trim, control valves conforming to ANSI B 16.34 and ASME VIII standards. The valves are available in sizes 1" to 8" (DN25 to DN200), with ANSI and PN flange connections. When used in conjunction with a pneumatic linear actuator the 'C' series valve will provide characterised modulating or on/ off control.

Media Library

English
PDF - Installation Manual

Safety valves overview

Designed for maximum security and performance, we offer a wide range of safety valves to suit your requirements.

Media Library

English
PDF - Sales Brochure

Water Capacity 2 and 3 Port Valves

From the chart, select a valve that passes the required flow at the maximum allowable differential pressure. Follow the vertical pressure line and choose a suitable normally open or normally closed valve with the required capacity.

Media Library

English
PDF - Technical Information

Piston Actuated Valves

Spirax Sarco offers a high quality product that will meet the tough requirements of your application. Its simple rock-solid design combined with ISO9001 manufacturing processes will insure that these valves will meet your highest expectations.

Media Library

English
PDF - Sales Brochure

Typed MDM Banked Pilot Valves for use with Piston Actuated Valves

A series of 3 way normally closed, solenoid operated, banked pilot valves that are joined together and supply pressure to operate a correponding number of Piston Actuted Valves.

Media Library

English
PDF - Technical Information

BSA3T Bellows Sealed Stop Valve

The BSA3T is a low maintenance flanged in-line Bellows Sealed Isolation Valve for use on steam, condensate, gas and other fluid applications where zero emissions from the stem seal are important.

Media Library

English
PDF - Technical Information

Bellows Sealed Isolation Valves

Our bellows sealed isolation valves are engineered to maintain plant safety and save energy by totally eliminating stem seal leaks. Zero emissions are guaranteed which ensures our BSA valves meet the most stringent worldwide emissions legislation.

Media Library

English
PDF - Sales Brochure