Search

Spirax Sarco Engineer
Showing 21-30 of 323 results

M10Pi ISO Ball Valve ¼" to 2½" (High Static Pressure Applications)

The M10Pi ISO three-piece body ball valve has been designed for use as an isolating valve, not a control valve, has a lockable handle as standard and can be serviced without removal from the pipeline (screwed and welded versions only).

Media Library

English
PDF - Technical Information

M80i ISO Stainless Steel Ball Valve for Sanitary Applications

The M80i investment cast 316L stainless steel, three-piece body ball valve has ISO mounting as standard. It has been designed in accordance with ASME BPE for use on applications like liquid and gas utility and process support applications, such as clean steam.

Media Library

English
PDF - Technical Information

M33F ISO Full Bore Ball Valve API 6D Firesafe API 607 2" to 8" (DN50 to DN200) ANSI 150 and ANSI 300

Produced in accordance with API 6D the M33F ISO full bore two-piece body ball valve with floating ball, has an API 607 firesafe proof design.

Media Library

English
PDF - Technical Information

M40Si ISO and M40Vi ISO Reduced Bore Ball Valves 2½" to 6" ASME 150 and 300

Description Both the M40Si and M40Vi are reduced bore ball valves, with a single piece body, having ISO mounting as standard. They are designed to be isolating valves, which can be used with the majority of industrial fluids, not control valves.

Media Library

English
PDF - Technical Information

M40Si ISO and M40Vi ISO Reduced Bore Ball Valves DN25 to DN150 ASME (ANSI) 150 and 300

Both the M40Si and M40Vi are reduced bore ball valves, with a single piece body, having ISO mounting as standard. They are designed to be isolating valves, which can be used with the majority of industrial fluids, not control valves.

Media Library

English
PDF - Installation Manual

M31S ISO Full Bore Ball Valve DN50 to DN200 ANSI 150 and ANSI 300

The M31S ISO is a full bore ball valve, with a two-piece body and cap design which can be used with the majority of industrial fluids. Applications include steam, condensate, water, oil, gases and other fluids within its operating limits.

Media Library

English
PDF - Technical Information

M33V ISO Full Bore Ball Valve API 6D 2" to 8" (DN50 to DN200) ANSI 150 and ANSI 300

Produced in accordance with API 6D the M33V ISO full bore two-piece body ball valve with floating ball, has been designed for use as an isolating valve, not a control valve, on applications at low temperatures which use natural gas and most of the hydrocarbon fluids in the OPC refinery sites.

Media Library

English
PDF - Technical Information

M70i ISO and M80i ISO Stainless Steel Ball Valves for Sanitary Systems

The M70i and M80i 316L stainless steel, three-piece body ball valves have ISO mounting as standard. They have been designed in accordance with ASME BPE for use as isolating valves, not a control valves on clean steam and other high purity and aseptic processes where bacteria and media deposits can put product quality at risk.

Media Library

English
PDF - Installation Manual

M70i ISO Forged Stainless Steel Ball Valve for Sanitary Applications

The M70i forged 316L stainless steel, three-piece body ball valve has ISO mounting as standard. It has been designed in accordance with ASME BPE for use as an isolating valve, not a control valve on clean steam and other high purity and aseptic processes where bacteria and media deposits can put product quality at risk.

Media Library

English
PDF - Technical Information

Limit Switch Box Actuator for Spirax Sarco Ball Valves

The limit switch box is normally used for indicating valve open or valve closed position. It also allows switching points to be adjustable over the full range of the actuator.

Media Library

English
PDF - Technical Information