Search

Spirax Sarco Engineer
Showing 261-270 of 323 results

EP6 Electro-pneumatic Positioner

The EP6 Electro-pneumatic positioner can control any valve that is actuated by a linear or rotary pneumatic actuator that conforms with NAMUR. It guarantees an exact proportionality between the stroke of the valve and the value of the electrical input signal (mA) into the positioner.

Media Library

English
PDF - Technical Information

AE36A Automatic Air Eliminators Air Vents for Liquid Systems

Description The AE36 range of automatic air eliminators / air vents is designed for use on hot and cold water installations. The body and cap are of austenitic stainless steel type 316L. With check valve the designation becomes AE36A.

Media Library

English
PDF - Technical Information

LC2400 Controller

The Spirax Sarco LC2400 is used to connect a level controller to the 4- 20 mA output signals from the steam flowmeter and (where fitted), the water flowmeter. The controller can be an LC2200 (for an electrically actuated feed valve), or an LC2300 (for a pneumatically actuated valve).

Media Library

English
PDF - Installation Manual

PP Series

The PP Series is a linear pneumatic piston type actuator used on linear valves in module control system. It is a versatile actuator which can be changed from direct acting to reverse acting, with no need of additional parts.

Media Library

English
PDF - Installation Manual

Pilot Operated Back Pressure Regulator 6" 25BP

The 25BP Back Pressure Regulator maintains a constant upstream pressure in a piping system. The reverse-acting pressure pilot opens the main valve when the sensed upstream pressure increases.

Media Library

English
PDF - Technical Information

Stainless Steel Float and Thermostatic Steam Traps FTS150, FTS300

The trap contains a float valve mechanism which modulates to discharge condensate continuously at steam temperature, while non-condensible gases are released by a separate internal balanced pressure thermostatic air vent.

Media Library

English
PDF - Technical Information

SP7-10, SP7-11 and SP7-12 Smart Positioners

The SP7-1* smart positioner can control any valve that is actuated by a linear or rotary pneumatic actuator that conforms with NAMUR. It guarantees an exact proportionality between the stroke of the valve and the value of the electrical input signal (mA) into the positioner. The SP7-1* has a cast aluminium housing that is also treated for outdoor installation. The unit can be mounted onto pneumatic actuators either rotary -57 to 57° or linear -28 to 28°.

Media Library

English
PDF - Technical Information

Type 25P, 25PA, 26P and 26PA Pressure Reducing Valves

Media Library

English
PDF - Installation Manual

Cast Steel Float & Thermostatic Steam Trap 3'' (DN80) and 4'' (DN100) FT450

The trap contains a float valve mechanism which modulates to discharge condensate continuously at steam temperature, while non-condensible gases are released by a separate internal thermostatic air vent.

Media Library

English
PDF - Technical Information

Electric Pilot Operated On/Off Regulator 1/2" to 4" 25E

The 25E is controlled by an electric pilot valve. The main valve opens wide when the pilot is energized; it closes tight when the pilot is de-energized. The 25E does not modulate or throttle steam at part load.

Media Library

English
PDF - Technical Information