Search

Spirax Sarco Engineer
Showing 251-260 of 323 results

WAV1 Solenoid Valve

Media Library

English
PDF - Installation Manual

DC Series

The DC Series are type diaphragm pneumatic actuators are used to operate linear displacement valves in modulating or block control systems.

Media Library

English
PDF - Installation Manual

Stonel Position Transmitter

The Stonel Limit Switch is for use with the K Series pneumatic control valves and PN5000/6000 actuators. It is mounted on the PN5000/6000 actuators and can provide visual indication if the valve is fully open, fully closed, partially open (0-100%) or partially closed (0-100%). By comparing flow rates over time with your valve position, you can determine valve wear.

Media Library

English
PDF - Technical Information

Cast Iron Float and Thermostatic Steam Traps FTB Super Capacity Series

The trap contains a float valve mechanism which modulates to discharge condensate continuously at steam temperature. Noncondensible gases are released by a separate internal balanced pressure thermostatic air vent.

Media Library

English
PDF - Technical Information

STERI-TROL Clean Service Control Valves

Media Library

English
PDF - Sales Brochure

MSC Manifolds for Steam Distribution and Condensate Collection

The type MSC forged steel manifolds centralize steam distribution and condensate collection for up to 12 sources. Both models have integral piston valves with a variety of connections, making them particularly well suited for tracing applications.

Media Library

English
PDF - Technical Information

Ductile Iron Liquid Drain Trap CA14

The float-operated liquid drain trap discharges continuously in direct response to variations in liquid flow rate, assuring thorough drainage of the system. The CA 14 has a synthetic rubber valve head for positive closure.

Media Library

English
PDF - Technical Information

Pilot Operated Temperature Regulators 6" 25T

The 25T is a self actuated pilot-operated temperature regulating valve. The temperature pilot has a calibrated dial for accurate temperature setting, and is available with a variety of solid-fill sensing bulbs.

Media Library

English
PDF - Technical Information

Air Eliminators 13WS WHS

13WS and 13WHS Air Eliminators improve the circulation of pressurized liquids by eliminating air and other non-condensible gases which may collect at high points in the system. The EPDM valve head ensures tight shut-off.

Media Library

English
PDF - Technical Information

Cast Steel Float Thermostatic Steam Trap FT450

The trap contains a float valve mechanism which modulates to discharge condensate continuously at steam temperature, while non-condensible gases are released by a separate internal balanced pressure thermostatic air vent.

Media Library

English
PDF - Technical Information