The PC4001C, PC4000C and PC40C range of pipeline connectors are a complete 'Trap valve station solution' developed for use with two bolt universal swivel connector steam traps.
LSB limit switch boxes are normally used for indicating valve open or valve closed position. They also allow switching points to be adjustable over the full range of actuators.
The 85 Series check valve, which is considered a high-quality valve, provides excellent sensitivity, fine control and easy adjustment, with very-reduced weight and size.
A range of single spring linear actuators having 5 diaphragm sizes for matching the requirements of different valves at various differential pressures. Each actuator is fitted with a combined mechanical stroke indicator and anti-rotation guard. The actuators are designed for easy conversion from spring extend to spring retract, and vice versa, without the need for special tools.
A range of compact linear actuators having 4 diaphragm sizes for matching the requirements of different valves at various differential pressures. Each actuator is fitted with mechanical stroke indicators and incorporate a rolling diaphragm to give linearity over the full operating stroke.
Spirax Sarco acoustic plates are designed to be bolted between conventional ANSI class 150 or 300 piped flanges on the downstream side of a regulator or control valve usually between flanged pipe reducers.
PP Series is a linear pneumatic piston type actuator that provides positive throttling or on-off operation for automatic control valves. The cylinders are designed for instrument air supply pressures of up to. 100 psi. This actuator can be single or double-acting and spring-return. This actuator is fully fi eld reversible for air-to-open or air-to-close action.
The STS17.2 compact pipeline connector steam trapping station has been designed to provide a convenient ready to install trapping solution, which includes: upstream and downstream isolation valves, body incorporating quickfit connector + strainer and check valve blanking plug.
Normal positions before startup are with the main valve and electric pilot closed, pressure pilot open, and temperature pilot open.