The FTS14 is an austenitic stainless steel ball float steam trap with an integral automatic air vent. It provides efficient condensate drainage and prompt air removal to ensure process equipment operates to its maximum potential.
The BRV2S and BRV2B are direct acting pressure reducing valves designed for applications using steam or gases such as compressed air. This range of pressure reducing valves have SG iron bodies and are available with screwed or flanged connections.
The FTS14 is an austenitic stainless steel ball float steam trap with an integral automatic air vent.
AE30 and AE30A Air Eliminators are designed to improve the circulation of pressurized liquids by eliminating air and other noncondensible gases which may collect at high points in the system. The AE30A has a check valve in the outlet orifice.
The 4" PPF-P incorporates a spring-loaded, float-operated mechanism to activate a piloted double valve arrangement. This will alternatively pressurize and vent the pump body with motive gas, usually steam, to achieve pumping. The internal mechanism serves only to operate the pilot valve.
The D Series Noise Diffuser is designed to reduce Pressure Reducing Valve noise generation. The diffuser breaks up the normal exit turbulance of the steam flow using an engineered orifice pattern in a pipe nozzle inserted on the downstream side of a pressure reducing valve.
The Spirax Sarco Process Controller Panel Kits are designed and built for multiple industry applications including Heating (HTG), Domestic Hot Water (DHW), Pressure, or Level control applications utilizing a variety of different modulating control valves and input sensors.
The BC3150 is a blowdown controller for steam boilers. It controls TDS (total dissolved solids – salts in solution) by opening and closing a blowdown valve.
The PP5 positioner is a single acting unit, requiring a 3 - 15 psi signal and is for use with linear pneumatic actuators. The positioner compares the output signal from a pneumatic controller (or transducer) with the valve position feedback, and varies the pneumatic output signal to the actuator accordingly.