Search

Spirax Sarco Engineer
Showing 11-20 of 323 results

M10HTi ISO Tobacco Ball Valve Screwed, SW, BW and Flanged versions

The M10HTi ISO three-piece body ball valve has a lockable handle and ISO mounting as standard and features a special ball, which has received a surface hardening. This particular ball valve has been specially designed for applications that cannot use Teflon at high temperatures, for example the tobacco industry.

Media Library

English
PDF - Installation Manual

M10Si ISO Automation Ball Valves ¼" to 2½"

The M10Si ISO Automation three piece body ball valve has ISO mounting as standard. It is designed for use as an automated isolating valve, not a control valve, on applications that use steam and other industrial fluids for services ranging from vacuum to the higher temperatures and pressures.

Media Library

English
PDF - Technical Information

M10S Ball Valve Screwed, SW, BW, and Flanged Version

M10S Ball Valve Screwed, SW, BW and Flanged Versions Installation and Maintenance Instructions

Media Library

English
PDF - Installation Manual

M10Hi ISO Ball Valve ¼" to 2½" (High Pressure Applications)

The M10Hi ISO three-piece body ball valve has a lockable handle and ISO mounting as standard and features a special ball, which has received a surface hardening.

Media Library

English
PDF - Technical Information

M10Hi ISO Ball Valve DN¼" to DN2½"

The M10Hi ISO three-piece body ball valve has a lockable handle and ISO mounting as standard and features a special ball, which has received a surface hardening. It can be used on applications that use steam and other industrial fluids for services ranging from vacuum to the higher temperatures and pressures.

Media Library

English
PDF - Installation Manual

M10Pi ISO Ball Valve Screwed, SW and BW versions

The M10Pi ISO three-piece body ball valve has been designed for use as an isolating valve, not a control valve, has a lockable handle as standard and can be serviced without removal from the pipeline (screwed and welded versions only).

Media Library

English
PDF - Installation Manual

M33S ISO Full Bore Ball Valve API 6D 2" to 8" (DN50 to DN200) ANSI 150 and ANSI 300

Produced in accordance with API 6D the M33S ISO full bore two-piece body ball valve with floating ball, has been designed for use as an isolating valve, not a control valve

Media Library

English
PDF - Technical Information

M10Ti ISO "Teflon Free" Ball Valve ¼" to 2½"

Description The M10Ti ISO three-piece body ball valve has been designed for use as an isolating valve, not a control valve, has a lockable handle as standard and can be serviced without removal from the pipeline (screwed and welded versions only).

Media Library

English
PDF - Technical Information

M10Si ISO, M10Si ISO Automation and M10Vi ISO Ball Valves Screwed, SW, BW Flanged versions

The M10Si ISO, M10Si ISO Automation and M10Vi ISO are three piece body ball valves designed for steam, process and other industrial fluids for services ranging from vacuum to the higher temperatures and pressures.

Media Library

English
PDF - Installation Manual

BVA300 Series Pneumatic Actuators for Spirax Sarco Ball Valves

The BVA300 series are pneumatic rotary actuators which automate Spirax Sarco ball valves in a wide range of industrial applications. BVA300 actuators are provided with bi-directional travel stop that allow a rotation of 90º±5º. Linkage is made with the new BVL_X kits with extended stem.

Media Library

English
PDF - Technical Information