FT_23 ball float steam traps are suitable for use with saturated and superheated steam, on process equipment, and the first choice for drainage of temperature controlled systems.
Spira-trol is a range of two-port single seat globe valves with cage retained seats conforming to EN and ASME standard. These valves are available in three body materials in sizes ranging from DN15 to DN200 (½" to 8").
A range of sealed, in-line stop valves having twin ply bellows as standard throughout the range. These valves have been designed for use on steam, gas, liquid, condensate and water systems. The standard BSAT range comes complete with throttling plug and locking device.
25 Series Main Valve Rebuild Kit Installation and maintenance instructions
The FTC80-FB has been designed as a premium solution for process applications in the chemical and hydrocarbon processing industry where pressures can be as high as 1160 psig.
Normally open, closes with rising temperature for heating. Single seat with four different orifice sizes - BM 2, BM 3, BM 4 & BM 6. BMRA Reverse acting (normally closed), opens with rising temperature for cooling. Single seat.
Spirax Sarco’s hot & cold water washdown unit was specifically designed for thoroughly blending hot and cold water instantly. The unit uses "Y" style body mechanics with lift check valves and ball joint unions for superior flexibility during installation. Spirax Sarco’s inlet center lines have the same dimensions as most competitors’ units.
The CVS10M Maintainable Sanitary Check Valve is a non-slam spring assisted check valve designed to prevent flow reversal in industries with strict cleanliness codes.
Spirax Sarco's BCV blowdown control valves are manufactured using the market proven SPIRA-TROL body. These valves have been specifically designed for the blowdown of steam boilers or for other high pressure drop, low flow applications, and are generally used with a blowdown controller as part of an automatic TDS control system.