The FTS62 is a stainless steel bodied ball float steam trap having stainless steel working internals and automatic air venting facility.
The DCV10 disc check valve has been designed specifically for use with Spirax Sarco's APT14HC and APT14SHC automatic pump-traps. The check valve ensures the correct flow of condensate and other suitable fluids through these condensate pumps and also prevents reverse flow.
As standard, the FTC80FB ball float steam trap is supplied with a right to left (R-L) flow configuration having horizontal connections and has provision for adding an air venting option; Please note that the unit is supplied with a ¾" socket weld connection in the cover with a plug screwed into the fitting.
The Spirax SafeBloc is a double block and bleed bellows sealed stop valve, accommodated within the same face-to-face dimension of a single valve. It has been designed for use as an in-line double isolation valve on steam, gas, liquid, condensate and water systems.
The BCV30 is an electrohydraulically actuated control valve for the blowdown of steam boilers and is generally used with a controller as part of an automatic TDS control system. The valve may also be used for other high pressure drop, low flowrate applications such as boiler feedpump recirculation.
The DCV41 is an austenitic stainless steel disc check valve with screwed or socket weld end connections. Its function is to prevent reverse flow on a wide variety of fluids for applications in process lines, hot water systems, steam and condensate systems. For oils and gases, a Viton seat is available and for water an EPDM seat is available.
The F50C is a needle type isolating valve designed for primary isolation in flowmetering applications with steam and other industrial fluids. No spares are available.
The FTS14 is an austenitic stainless steel ball float steam trap with an integral automatic air vent. It provides efficient condensate drainage and prompt air removal to ensure process equipment operates to its maximum potential.
2-port pneumatically actuated on / off stainless steel valve for use on steam, water, air, oil and gases. A pneumatic signal acts on the actuator piston to open or close the valve with a spring return action.
The Spirax Sarco BCV30 is an electrohydraulically actuated control valve for the blowdown of steam boilers or other high pressure drop, low flowrate applications.