Search

Spirax Sarco Engineer
Showing 131-140 of 323 results

KA51, KB51, KC51 Bronze Valves

The KA, KB and KC range of two-port valves are used in conjunction with Spirax Sarco SA control systems to provide a self-acting temperature control unit. Alternatively, they can be used as electrically actuated temperature control valves by fitting an EL3500 Series electric actuator with a suitable temperature transmitter and controller.

Media Library

English
PDF - Technical Information

BCV1 and BCV20 Blowdown Valves

The BCV1 and BCV20 valves are small bore, normally closed valves with a brass body and corrosion resistant internal components.

Media Library

English
PDF - Technical Information

AEL6 Series Smart Electric Linear Actuators for DN15 to DN100 Control Valves

AEL6 series electric linear actuators are for use with LE and KE two-port control valves, QL three-port valves and all bellows sealed options. Actuators will normally be supplied fitted to the control valve. When supplied separately, ensure the actuator selected is capable of giving the force necessary to close the two-port or three-port control valve against the expected differential pressure.

Media Library

English
PDF - Installation Manual

DCV41, DCV41 Food+ Austenitic Stainless Steel Disc Check Valve

The DCV41 is an austenitic stainless steel disc check valve available with either screwed or socket weld end connections. Its function is to prevent reverse flow on a wide variety of fluids for applications in process lines, hot water systems, steam and condensate systems.

Media Library

English
PDF - Technical Information

SRV66 Sanitary Pressure Reducing Valve

The SRV66 is an angle pattern self-draining sanitary pressure regulating valve of all 316 type stainless steel construction suitable for use on steam, water and inert industrial gases. It is available with sanitary clamp compatible connections to ISO 2852, requires no external pressure sensing line and has clean in place (CIP) and sterilise in place (SIP) capability.

Media Library

English
PDF - Installation Manual

3/4" BCV 31 Blowdown Control Valve

The Spirax Sarco BCV31 is a pneumatically operated control valve for the blowdown of steam boilers. It is normally used with a controller as part of an automatic TDS control system, though it can also be used for other high pressure drop, low flowrate applications.

Media Library

English
PDF - Technical Information

DCV4 Wafer Check Valve

The DCV 4 Wafer Check Valve is designed to be fitted between ANSI flanges. It is suitable for use on a wide range of fluids for applications in process lines, hot water systems, steam and condensate systems.

Media Library

English
PDF - Technical Information

FTC80 Cast Steel Ball Float Steam Trap

As standard, the FTC80 ball float steam trap is supplied with a right to left (R-L) flow configuration having horizontal connections and has provision for adding an air venting option; Please note that the unit is supplied with a ¾" socket weld connection in the cover with a plug screwed into the fitting.

Media Library

English
PDF - Installation Manual

FTC62 and FTS62 Ball Float Steam Traps

The FT_62 range of ball float steam traps have an automatic built-in air venting facility.

Media Library

English
PDF - Installation Manual

Trap Diffuser DF1, DF3 and Three Way Test Valve

The DF Series Trap Diffuser is a compact unit designed to be fitted to the outlet of a steam or liquid drain trap. The DF Diffuser reduces noise and erosion by cushioning high velocity discharge.

Media Library

English
PDF - Technical Information