FT_23 ball float steam traps are suitable for use with saturated and superheated steam, on process equipment, and the first choice for drainage of temperature controlled systems.
The LCV3, LCV4, LCV6 and LCV7 lift check valves are designed in accordance with EN 12516 and ASME B16.34 to prevent reverse flow in the installations.
A range of bellows sealed, in-line stop valves having flanged PN16, PN25 and PN40 connections for use on steam, gas, liquid, condensate and water systems.
The UFT14HC is an austenitic stainless steel maintenance free sealed ball float steam trap with an integral automatic air venting facility. It is designed for differential steam pressures up to 14 bar.
The Belimo AF Series actuators are suitable for either two position or modulating control. These actuators can be used with B Series or SPIRA-TROL L and K Series control valves.
The CVS10 sanitary in-line spring assisted check valve is manufactured from 316L stainless steel and prevents reverse flow in fluid lines. The CVS10 with metal seat is designed for steam applications or other aggressive applications where a soft seat is not suitable, within the food, medical and pharmaceutical industries.
The Spira-trol range of two-port valves is available with alternative trim options to make it possible to select a valve configuration to suit an individual application.
Spare parts guide
A range of austenitic stainless steel split disc check valves in a wafer pattern suitable for fitting between ANSI Class 150 and class 300 flanges. Their function is to prevent reverse flow on a wide variety of fluids for applications in process lines, hot water systems, steam and condensate systems.
The RV Series are packless, non-rising stem series brass radiator valves for steam and liquid services, available in angle pattern and straight connections.