Search

Spirax Sarco Engineer
Showing 101-110 of 323 results

LCV3, LCV4, LCV6 and LCV7 Lift Check Valves

The LCV3, LCV4, LCV6 and LCV7 lift check valves are designed in accordance with EN 12516 and ASME B16.34 to prevent reverse flow in horizontal pipeline installations.

Media Library

English
PDF - Technical Information

Spira-trol Two-port Control Valves ASME Standard K and L Series ½" to 4"

Spira-trol is a range of two-port single seat globe valves with cage retained seats conforming to ASME standard. These valves are available in four body materials in sizes ranging from (½" to 4"). When used in conjunction with a pneumatic or electric linear actuator they provide characterized modulating or on / off control.

Media Library

English
PDF - Technical Information

SRV2S Stainless Steel Pressure Reducing Valve

The SRV2S is a compact, stainless steel, direct acting pressure reducing valve designed for applications using steam or gases such as compressed air. All wetted parts are constructed in 316L stainless steel.

Media Library

English
PDF - Technical Information

PM Series Pneumatic Actuators for B Series Control Valves

PM Series compact multi-spring diaphragm actuators are available in three sizes to suit the requirements of our ½” to 2” B Series control valves at various pressures. Actuators are available with an optional, top-mounted hand-wheel.

Media Library

English
PDF - Technical Information

SPIRA-TROL K and L Series Two-port Control Valves

Spira-trol is a range of two-port single seat globe valves with cage-retained seats conforming to either EN (DIN) or ASME standards.

Media Library

English
PDF - Installation Manual

PF51G Bronze Piston Actuated On Off Valves

A 2-port pneumatically actuated on / off bronze valve for use on water, air, oil and gases. It can also be used on lower specification steam applications. A pneumatic signal acts on the actuator piston to open or close the valve with a spring return action.

Media Library

English
PDF - Technical Information

SV69L Bronze Liquid Relief Valves

Spirax Sarco SV69L Series Liquid Relief valves are an industry standard relief valve used for liquid applications. Engineered and designed for heavy-duty industrial usages.

Media Library

English
PDF - Technical Information

CVS10 Sanitary Check Valve with Soft Seat

The CVS10 sanitary in-line spring assisted check valve is manufactured from 316L stainless steel and prevents reverse flow in fluid lines. The soft-seated versions are available with either EPDM, FEP-Silicone or Viton seats for tight shut-off and are intended for use in water, process fluid and gas applications within the food, medical and pharmaceutical industries.

Media Library

English
PDF - Technical Information

SCVH Series Steam Conditioning Valve

Spirax Sarco by Hiter SCVH Series is a Steam Conditioning Valve and is designed to simultaneously provide a pressure and temperature reduction of steam by using a single control valve.

Media Library

English
PDF - Technical Information

DCV6 Disc Check Valve

The DCV6 stainless steel disc check valve is of the wafer pattern designed to be sandwiched between flanges. It is suitable for use on a wide range of fluids for applications in process lines, hot water systems, steam and condensate lines etc. They have an increased gasket face area compared to the DCV3, with face-to-face dimensions conforming to EN 558 part 2, series 52.

Media Library

English
PDF - Installation Manual