The Sight Check provides visual indication of liquids flowing through pipework. An integral check valve prevents back flow of liquids.
The FT16 is a 316 austentic stainless steel ball float steam trap with integral air venting facility. It is available with horizontal screwed connections. As an option a manually adjustable needle valve can be added for use as a steam lock release designated the FT16-C. If required the cover can be drilled and tapped 3/8" BSP or NPT for the purpose of fitting a drain valve.
With light industrial and general utility service in mind, the B Series has been developed to be the most simple and cost effective solution available.
The BCV31 is a pneumatically actuated control valve for the blowdown of steam boilers. It is normally used with a controller as part of an automatic TDS control system, though it can also be used for other high pressure drop, low flowrate applications.
LCV, DCV, SDCV and WCV Disc Check Valves Supplementary Safety Information Installation and Maintenance Instructions
The Spirax SafeBloc is a double block and bleed bellows sealed stop valve, which has been designed for use as an in-line double isolation valve on steam, gas, liquid, condensate and water systems.
The 25P is a self-actuated pilotoperated pressure regulator. Downstream pressure is fed back through an external sensing line to the pressure pilot, which adjusts the opening of the main valve so as to maintain the set pressure. The main valve can close tight for ANSI/FCI 70-2 Class IV shut off when steam is not required.
The UFT32 is an austenitic stainless steel maintenance free sealed ball float steam trap with an integral automatic air venting facility. It is designed for differential steam pressures up to 32 bar (464 psi).
SDCV44 split disc check valves are of a wafer pattern, designed to be sandwiched between ANSI 150 or 300 flanges. Their function is to prevent reverse flow on a wide variety of fluids. The SDCV44 is designed for use with agressive fluids, vapours, acids and alkalines at high pressures and temperatures. The face-to-face dimension of the SDCV44 conforms to API 594. As standard the valves have a metal-to-metal seat.
KA 43 - Normally open, closes with rising temperature for heating. Single seat. KB 43 - Normally open, closes with rising temperature for heating. Single seat with phosphor bronze pressure balancing bellows. KC 43 - Normally open, closes with rising temperature for heating. Single seat with stainless steel pressure balancing bellows. The pressure balancing bellows enables the valve to operate against higher differential pressure.