Looking for Spirax Sarco products and services?

Search results

Please find your search results below.  Filtering by location will help you find the most relevant information:

Showing 851-860 of 1192 results

Válvula de interrupción con fuelle BSA

Una gama de válvulas de interrupción con fuelle con bridas PN16, PN25 y PN40 para usar en sistemas de vapor, gas, líquidos, condensado y agua.

Media Library

Español
PDF - Installation Manual

BSA3HP Bellows Sealed High Pressure Stop Valve

The BSA3HP is a carbon steel bodied high pressure in-line non throttling stop valve, having a multi-ply bellows and unbalanced or balanced options. These valves are rated to EN 1092 PN100 or ASME class 600 for use with both saturated and superheated steam applications and a range of other industrial gases and fluids.

Media Library

English
PDF - Installation Manual

APT10 Automatic Pump Trap

The Spirax Sarco automatic pump trap is a screwed displacement receiver pressure rated to PN10. The unit is capable of automatically trapping or pumping, depending on line conditions. The unit is operated by steam and is used to remove condensate from process and heating plant under all operating conditions including vacuum.

Media Library

English
PDF - Technical Information

SP7-20, SP7-21 und SP7-22 Digitaler Stellungsregler

Der SP7 ist ein elektronisch parametrierbarer und kommunikationsfähiger Stellungsregler zum Anbau an pneumatischen Linear- und Schwenkantriebe. Er zeichnet sich durch eine kleine, kompakte Bauform, einen modularen Aufbau und ein ausgezeichnetes Preis-Leistungsverhältnis aus. Die Anpassung an das Stellgerät und die Ermittlung der Regelparameter erfolgen vollautomatisch, so dass eine größtmögliche Zeitersparnis und ein optimales Regelverhalten erzielt werden.

Media Library

Deutsch
PDF - Installation Manual

M21ECFi4 Food+ Reduced Bore Ball Valve DN15 to DN100 Flanged PN40

The M21ECFi4 is a reduced bore ball valve with a single piece body, having ISO mounting as standard. It was designed and manufactured specially for Steam and Condensate applications to be used as an isolating valve, not a control valve.

Media Library

English
PDF - Installation Manual

SP7-10, SP7-11 and SP7-12 Smart Positioners

The SP7-1* smart positioner can control any valve that is actuated by a linear or rotary pneumatic actuator that conforms with NAMUR. It guarantees an exact proportionality between the stroke of the valve and the value of the electrical input signal (mA) into the positioner. The SP7-1* has a cast aluminium housing that is also treated for outdoor installation. The unit can be mounted onto pneumatic actuators either rotary -57 to 57° or linear -28 to 28°.

Media Library

English
PDF - Technical Information

K / L - SPIRA-TROL 2-wegregelkleppen DN15-DN100 (EN)

SPIRA-TROL is een tweeweg regelklep met enkele zitting en met de mogelijkheid een kooi te plaatsen volgens de EN en ASME normen. De kleppen zijn verkrijgbaar in 3 verschillende materialen en van DN15 tot DN300 (1/2” tot 12”). Bij gebruik in combinatie met een pneumatische of elektrische servomotor is een modulerende of aan/uit regeling mogelijk.

Media Library

Nederlands
PDF - Technical Information

Energioptimalisering

Et energieffektivt dampsystem skal ikke gå på bekostning av ytelsen. Vi kan hjelpe deg med energioptimalisering, redusere energikostnader og karbonutslipp samt oppnå bærekraftsmål.

/global/nn-NO/your-goals/saving-energy

Norge

Norway (Norge)
Webpage

Spira-trol Two-port Control Valves EN Standard K and L Series DN15 to DN100 (½" to 4")

Spira-trol is a range of two-port single seat globe valves with cage retained seats conforming to EN and ASME standard. These valves are available in three body materials in sizes ranging from DN15 to DN100 (½” to 4”). When used in conjunction with a pneumatic or electric linear actuator they provide characterized modulating or on / off control.

Media Library

English
PDF - Technical Information

Webbinarium om Angkvalitet

Webbinarium om ångkvalitet. Uppnå och upprätthåll ånga av god kvalitet. Hur rätt kvalitet av ånga påverkar din anläggning, drift och slutprodukt.

/global/sv-SE/training/webbinarium-om-angkvalitet

Utbildning och kurser

Sweden (Sverige)
Training