Looking for Spirax Sarco products and services?

Search results

Please find your search results below.  Filtering by location will help you find the most relevant information:

Showing 741-750 of 1190 results

Posizionatori ettropneumatici smart SP400 a programmazione semplificata

Il posizionatore SP400 è uno strumento intelligente completamente programmabile tramite tastiera e display LCD. È autoalimentato dal segnale in ingresso 4-20 mA ed è adatto per il comando di servomotori lineari o rotativi (quarto di giro), a semplice effetto.

Media Library

Italian
PDF - Installation Manual

SP400 Electropneumatic Smart Positioner

Media Library

English
PDF - Installation Manual

Valvole a disco tipo wafer DCV3 e DCV3LT per flange EN PN, in inox

Le valvole di ritegno a disco DCV3 e DCV3LT sono previste per il montaggio “a wafer” tra flange; sono adatte per l’impiego con una vasta gamma di fluidi per applicazioni su linee di processo, in impianti di acqua fredda, calda e surriscaldata, vapore e condense, oli diatermici, aria compressa, gas, ecc. Le dimensioni di scartamento sono conformi a EN 558 parte 1, serie 49.

Media Library

Italian
PDF - Technical Information

8000-NO Series torque tube level transmitters and controllers instrument case not rotable

Series 8000 pneumatic torque tube liquid level instruments utilize the buoyancy exerted on a displacer when immersed in a liquid. The buoyancy on the displacer when immersed in a liquid. The buoyancy on the displacer is proportional to the liquid level and operates on a torque tube which, in turn, moves the pointer along the instrument scale. This system is exceptionally accurate and friction-free as the torque tube acts also as sealing device towards the pressure of the process fluid whose level is being measured. The instruments are provided with a system for the specific gravity compensation of the measured liquid. They can also be designed for the interface of specific gravity service. Instruments series 8000-NO are available in different styles for external mounting on tank and offer different possibilities both for the process connections position and for the construction materials.

Media Library

English
PDF - Technical Information

Thermometric systems for pneumatic controllers

Thermometer systems nitrogen filled - Two different types can be provided according to the nature of the fluid in the process: Cylindrical bulb (suffix T5) for measurement of liquids and steam temperature. Spiral bulb (suffix T6) for measurement of gaseous fluid temperature.

Media Library

English
PDF - Technical Information

200 Series pressure, temperature or level transmitters

Series 200 pneumatic transmitters are blind instruments designed for directly measuring a temperature, a pressure or a level which is converted into a linear 3to 15 psi or 0.2 to 1 bar pneumatic signal. The signal is then transmitted to a receiver for remote indication, recording and/or an automatic control. These instruments find wide applicationin pneumatic transmitting systems for centralized measurement and control of processes.

Media Library

English
PDF - Technical Information

Unità automatica di scarico e pompaggio APT14, APT14HC e APT14SHC

Le unità automatiche di scarico e pompaggio Spirax Sarco APT14, APT14HC e APT14SHC funzionano come pompe volumetriche e hanno attacchi filettati o flangiati PN 16. Svolgono automaticamente la funzione di scarico o di pompaggio in funzione delle condizioni operative del momento nello spazio vapore da drenare. Il sistema è azionato direttamente dal vapore ed è in grado di evacuare la condensa dal processo di scambio termico in tutte le condizioni operative, anche sotto vuoto.

Media Library

Italian
PDF - Technical Information

RS Series Three Way Rotary Valves

The "RS" Series Three Way Rotary Valves, consist of a duty rotary valve at quarter turn with electrical or pneumatic actuators. Model RS Valves provide a high degree of accuracy and repeatability for accurate temperature control. The valves are equally accurate in mixing or diverting service over a wide flow range. The heavy-duty design of the rotor, requires low torque in spite of a high flow coefficient (Kv), without high maintenance requirements.

Media Library

Italian
PDF - Technical Information

Posizionatori ettropneumatici smart SP400 e SP500

I posizionatori SP400 e SP500 sono stati progettati per assicurare la massima facilità di montaggio durante le fasi di messa in servizio. Non occorrono particolari competenze specialistiche per la programmazione: la chiarezza di lettura della loro interfaccia e l’estrema semplicità della procedura di settaggio, li rendono user-friendly già dal primo utilizzo.

Media Library

Italian
PDF - Sales Brochure

TN2300 a 2400 Pneumatické pístové pohony pro regulační ventily Spira-trolTM DN125 až DN300

Media Library

Czech
PDF - Technical Information