Please find your search results below. Filtering by location will help you find the most relevant information:
The Spirax Sarco automatic pump trap is a displacement receiver pressure rated to PN10. The unit is capable of automatically trapping or pumping, depending on line conditions. The unit is operated by steam and is used to remove condensate from process and heating plant under all pressure conditions including vacuum.
The Spirax Sarco automatic pump trap is a flanged or screwed displacement receiver pressure rated to PN16. The unit is capable of automatically trapping or pumping, depending on pipeline conditions. The unit is operated by steam and is used to remove condensate from process plant under all operating conditions including vacuum.
Spira-trol is a range of two-port single seat globe valves with cage retained seats conforming to EN and ASME standard. These valves are available in three body materials in sizes ranging from DN15 to DN100 (½" to 4"). When used in conjunction with a pneumatic or electric linear actuator they provide characterized modulating or on / off control.
The Spirax Sarco ABV40i one piece end entry, reduced bore ball valve is fitted with a 90° rotary spring return pneumatic actuator, for boiler blowdown duties. It is used in conjunction with a Spirax Sarco blowdown timer to provide timed control of bottom blowdown, ensuring that the recommended boiler blowdown cycles occur with minimum heat loss, avoiding duplication or omission.
The Spirax Sarco automatic pump trap is a screwed displacement receiver pressure rated to PN10. The unit is capable of automatically trapping or pumping, depending on line conditions. The unit is operated by steam and is used to remove condensate from process and heating plant under all operating conditions including vacuum.
Spira-trol is a range of two-port single seat globe valves with cage retained seats conforming to ASME standard. These valves are available in four body materials in sizes ranging from (½" to 4"). When used in conjunction with a pneumatic or electric linear actuator they provide characterized modulating or on / off control.
PP6 is Pneumatic-Pneumatic Positioner that accurately controls valve stroke in response to a pneumatic input signal of 3~15 psi (0.2~1 bar) from the controller.
The MPC_M Monnier range of (self-relieving) high efficiency oil removing filter / regulators provide very high quality compressed air, with accurate pressure control, for pneumatic actuators and general purpose systems.
The Spirax Sarco LC2300 is used to control the positioner of a pneumatic valve in response to a signal from a capacitance probe, providing proportional modulating control of liquid levels.
Általában a pneumatikus rendszereknél az igényelt olaj mennyisége 1 csepp minden 5 dm3/s levegö mennyiséghez. Ha a csepegtetés ütemét módosítani akarjuk, állítsuk át az olajadagoló csavart (12). Az óramutatóval megegyezöen tekerve lassabban, míg ellenkezöen gyorsabban fog csepegtetni.