Please find your search results below. Filtering by location will help you find the most relevant information:
Les séries BVA 300 sont des actionneurs pneumatiques qui motorisent les robinets à tournant sphérique Spirax - Sarco pour de larges gammes d'applications industrielles.
Rückschlagventile mit am Gehäuse angegossenem Universal-Zentrierbund für die genaue Zentrierung zur problemlosen Montage zwischen DIN / EN-Flansche PN 6…PN 40. Verwendung für Dämpfe, Gase und Flüssigkeiten in der Energie- und Prozesstechnik.
The BVA300 pneumatic actuator range uses a rack and pinion system that creates a linear torque with a quarter turn operation.
The EP6 is a 2 wire loop powered positioner requiring a 4-20 mA control signal, and is designed for use with linear and rotary pneumatic valve actuators. The positioner compares the electrical signal from a controller with the actual valve position and varies a pneumatic output signal to the actuator accordingly.
De EP6 elektropneumatische klepstandsteller kan elk ventiel aansturen dat wordt bediend door een lineaire pneumatische actuator die voldoet aan de NAMUR norm.
The PP6 positioner can control any valve that is actuated by a linear or rotary pneumatic actuator that conforms with NAMUR. It guarantees an exact proportionality between the stroke of the valve and the value of the pneumatic input signal into the positioner. The PP6 has a cast aluminium housing that is also treated for outdoor installation.
I dette afholdte webinar diskuterer Spirax Sarco dampeksperter, Jennifer Carlino og Jarrett Dozier vandudladerstyring, og hvordan du kan identificere damplækager og målrette og prioritere områder af anlægget, som med yderligere undersøgelser kan føre til større besparelser og forbedringer.
Webinaret er afholdt.
/global/da-DK/kurser-og-webinarer/energioptimering-og-besparelser-med-vandudladerstyringOs actuadores pneumáticos de pistão série TN2000 são adequados ao uso em válvulas de controlo Spira-trolTM DN15 a DN100 e estão disponíveis três versões: Acção simples (com mola), Acção dupla (com mola) e acção dupla (sem mola).
L’EP6 est un positionneur électropneumatique alimenté par une boucle à deux câbles nécessitant un signal de régulation de 4-20 mA.
The BVA300 series are pneumatic rotary actuators which automate Spirax Sarco ball valves in a wide range of industrial applications.