Looking for Spirax Sarco products and services?

Search results

Please find your search results below.  Filtering by location will help you find the most relevant information:

Showing 341-350 of 1192 results

EP6 Electro-pneumatic Positioner

The EP6 is a 2 wire loop powered positioner requiring a 4-20 mA control signal, and is designed for use with linear and rotary pneumatic valve actuators. The positioner compares the electrical signal from a controller with the actual valve position and varies a pneumatic output signal to the actuator accordingly.

Media Library

English
PDF - Installation Manual

DCV 8, PN 40, DN 15-100, Edelstahl

Rückschlagventil mit Zentriergehäuse, durch dessen Außendurchmesser die schnelle und sichere Zentrierung zur problemlosen Montage si-chergestellt ist. Geeignet für Flansche nach EN 1092 bzw. DIN 2501, PN 10…PN40.

Media Library

Deutsch
PDF - Technical Information

PP6 Pozycjoner pneumatyczny

Pozycjoner PP6 może współpracować z dowolnym zaworem regulacyjnym z siłownikiem pneumatycznym liniowym lub obrotowym, zgodnym ze standardem NAMUR. Pozycjoner zapewnia uzyskanie skoku zaworu dokładnie proporcjonalnego do pneumatycznego sygnału sterującego z regulatora.

Media Library

Polish
PDF - Technical Information

200 Series pressure, temperature or other pneumatic signal controllers

Series 200 pneumatic transmitters are blind instruments designed for directly measuring a temperature or a pressure which is automatically controlled by a pneumatic control unit that in turn operates a control valve or any other pneumatic device. Indicating controlling instruments with a receiving element for 3to 15 psi (or 0.2 to 1 bar) pneumatic signal from a remote transmitter of any variable are also available.

Media Library

English
PDF - Technical Information

SP500 - Elektropneumatische intelligente klepstandsteller

De SP500 intelligente klepsstandsteller is een toestel die in staat is om een lineaire of een kwartslag pneumatische servomotor te stu-ren en wordt gevoed via het regelsignaal.

Media Library

Nederlands
PDF - Installation Manual

ABV21i / ABV40i - Pneumatische bodemspuiafsluiter

De Spirax-Sarco ABV21i & ABV40i zijn ééndelige kogelafsluiters met gereduceerde doorlaat en ISO monteerplaat. De kogelafslui-ters hebben een 90° draaibare pneumatische servomotor, terug-stelveer en schakeldoos.

Media Library

Nederlands
PDF - Installation Manual

DEP4 PN40 ylivirtausventtiilit

DEP4 paljetiivistetty DN15-100 laipoin PN40.

Media Library

Finnish
PDF - Technical Information

Messwerkregler 600

Media Library

Deutsch
PDF - Installation Manual

Attuatori pneumatici a pistone serie TN2000

Gli attuatori pneumatici a pistone serie TN2000 sono servomotori progettati per uso specifico su valvole di controllo SPIRA-TROL DN125 ÷ DN200 e sono disponibili in tre diverse versioni: a singole effetto (con molla), a doppio effetto (con molla) e a doppio effetto (senza molla), da utilizzare con valvole che lavorano a varie pressioni differenziali e in svariate applicazioni

Media Library

Italian
PDF - Installation Manual

Additif SPIRATROL

SPIRA-TROL est une gamme de vannes 2 voies simple siège avec cage suivant la norme EN 1092. Ces vannes sont disponibles en plusieurs matières de corps, types de raccordement. Ces corps de vannes avec clapet à loi d'écoulement rapide 'F', sont associés à des actionneurs pneumatiques de la série PN9000 pour un fonctionnement en T.O.R. simple effet, avec position par manque d'air "normalement fermée" ou "normalement ouverte".

Media Library

Français
PDF - Technical Information