Please find your search results below. Filtering by location will help you find the most relevant information:
The PP6 is a pneumatic positioner requiring a 0.2 to 1 bar control signal, and is designed for use with linear and rotary pneumatic valve actuators. The positioner compares the pneumatic signal from a controller with the actual valve position and varies a pneumatic output signal to the actuator accordingly.
O posicionador eletropneumático EP6 pode controlar qualquer válvula que seja acionada por um atuador pneumático linear ou rotativo em conformidade com a norma NAMUR. Ele garante uma proporcionalidade exata entre o curso da válvula e o valor do sinal elétrico de entrada (mA) no posicionador.
The BVA300 series are pneumatic rotary actuators which automate Spirax Sarco ball valves in a wide range of industrial applications. BVA300 actuators are provided with bi-directional travel stops that allow a rotation of 90°±5°. Linkage is made with the new BVL_X kits with extended stem.
TN2000 series pneumatic piston actuators are suitable for use with DN125 to DN200 Spira-trolTM control valves of which three versions are available; Single acting (with spring), Double acting (with spring) and Double acting (no spring).
PF51G Pneumatische bediende 2-weg afsluiter met schuine spindel, huis in brons, geschikt voor water, perslucht, olie, gassen en stoom. Opmerking: De afsluiters zijn niet geschikt voor vacuumcondities. PF6_G Pneumatische bediende 2-weg afsluiter met schuine spindel, huis in RVS, geschikt voor stoom, water, perslucht, olie en gassen. PF51G & PF6_G Met behulp van perslucht op de zuiger wordt de afsluiter geopend of gesloten, met terugstelveer.
L’EP6 est un positionneur électropneumatique alimenté par une boucle à deux câbles nécessitant un signal de régulation de 4-20 mA. Il est conçu pour une utilisation avec des actionneurs de vanne pneumatique linéaires et rotatifs.
A série TN2000 de atuadores pistão pneumáticos foi projetada para uso com válvulas de controle SPIRA-TROL DN125 a DN200. Existem três versões disponíveis: Simples Ação (com mola), Dupla Ação (com mola) e Dupla Ação (sem mola). Adequadas às necessidades das válvulas em aplicações com diversas pressões diferenciais e em uma grande variedade de aplicações.
Self-operated diaphragm pressure control valves are available in 2 different models:- 595-K/L: Single Seated Self operated Pressure reducing Valves (to control the downstream pressure). - 596-K/L: Single Seated Self operated Pressure Relief Valves (to control the upstream pressure). They are both self-operated, and easy to install and servicing. 595-K/L and 596-K/L Series Self Operated Valves are used in most industrial applications to control the pressure of liquid, steam and gasses, without resorting to the use of servo-control fluids or pneumatic controllers.
L'EP6 est un positionneur alimenté par boucle à 2 fils nécessitant un signal de commande de 4-20 mA et est conçu pour être utilisé avec des actionneurs pneumatiques linéaires et rotatifs. Le positionneur compare le signal électrique d'un contrôleur avec la position réelle de la vanne et fait varier un signal de sortie pneumatique vers l'actionneur en conséquence. Le kit de montage convient à tous les actionneurs pneumatiques conformes à la norme NAMUR
Le PP6 est un positionneur pneumatique nécessitant un signal de commande de 0,2 à 1 bar, et est conçu pour être utilisé avec des actionneurs de vanne pneumatiques linéaires et rotatifs. Le positionneur compare le signal pneumatique d'un contrôleur avec la position réelle de la vanne et fait varier un signal de sortie pneumatique vers l'actionneur en conséquence. Un kit de montage est fourni pour s'adapter à tous les actionneurs pneumatiques conformes à la norme NAMUR.