Please find your search results below. Filtering by location will help you find the most relevant information:
The SP8-10 is an electronically configurable positioner with communication capabilities designed for mounting on pneumatic linear or rotary actuators. It features a small and compact design, a modular construction, and an excellent cost-performance ratio.
The Spirax Sarco automatic pump trap is a displacement receiver pressure rated to PN10. The unit is capable of automatically trapping or pumping, depending on line conditions. The unit is operated by steam and is used to remove condensate from process and heating plant under all pressure conditions including vacuum.
The Spirax Sarco automatic pump trap is a flanged or screwed displacement receiver pressure rated to PN16. The unit is capable of automatically trapping or pumping, depending on pipeline conditions. The unit is operated by steam and is used to remove condensate from process plant under all operating conditions including vacuum.
A 3-port two way electropneumatic pilot solenoid valve that can be directly mounted (banjo connection) to the PF51G- and PF61G-NC, NO and BD series piston actuated valves. The valve is supplied with a DIN connector and fitted with manual override as standard. Suitable for air pilot media. Water can also be used as a pilot media providing a suitable drain line is attached to the exhaust outlet.
The Spirax Sarco automatic pump trap is a flanged or screwed displacement receiver pressure rated to PN16. The unit is capable of automatically trapping or pumping, depending on pipeline conditions. The unit is operated by steam and is used to remove condensate from process plant under all operating conditions including vacuum.
Our range of piston actuators are powerful, double-acting actuators that provide accurate control or on-off operation for control valves in our Spira-trol™ range.
The SP8-10 is an electronically configurable positioner with communication capabilities designed for mounting on pneumatic linear or rotary actuators. It features a small and compact design, a modular construction, and an excellent cost-performance ratio. Fully automatic determination of the control parameters and adaptation to the positioner allow for considerable time savings as well as optimum control behavior.
O SP7-2* é um posicionador configurável eletronicamente com recursos de comunicação projetados para montagem em atuadores pneumáticos lineares ou rotativos. Ele possui design pequeno e compacto, construção modular e excelente relação custo-benefício. A determinação totalmente automática dos parâmetros de controle e a adaptação ao posicionador permitem uma economia de tempo considerável, bem como um comportamento de controle ideal.
斯派莎克自动疏水阀泵,设计压力为PN16
M31S ISO是全通径球阀,只能作为隔离阀使用,不能用 作控制阀。