Please find your search results below. Filtering by location will help you find the most relevant information:
The M31V ISO full bore two-piece body ball valve, has been designed for use as an isolating valve, not a control valve. It can be used with the majority of industrial fluids on applications, which include steam, condensate, water, oil and other fluids within its operating range.
The DC Series are type diaphragm pneumatic actuators used to operate linear displacement valves in modular or block control system. It is a versatile equipment which makes possible the change of direct acting for inverse acting, with no need of additional parts.
2-port pneumatically actuated on / off stainless steel valve for use on steam, water, air, oil and gases. A pneumatic signal acts on the actuator piston to open or close the valve with a spring return action.
Two port cast steel single seat globe valves conforming to ANSI/ASTM standards in sizes 6" and 8" (DN150 and DN 200) available with flanged connections. When used in conjunction with a pneumatic or electric linear actuator they provide characterized modulating or on/off flow control.
The EL2500 controller is a 1/4 DIN panel mounted single-loop controller suitable for constant set point applications and for use with the Spirax Sarco range of pneumatic and electric series actuators, valves and sensors.
The SP8 is an electronically configurable positioner with communication capabilities designed for mounting on pneumatic linear or rotary actuators. It features a small and compact design, a modular construction, and an excellent cost-performance ratio.
M31V ISO是全通径球阀,只能作为隔离阀使用,不能用作 控制阀。
La BSA3HP es una válvula de interrupción con fuelle de alta calidad y cero emisiones, fabricada en acero al carbono para rangos de presión de hasta PN100 y ASME Clase 600.
/global/es-MX/products/isolation-valves/bellows-sealed-stop-valves/bsa3hp-bellows-sealed-stop-valvesLa BSA3HP es una válvula de interrupción con fuelle de alta calidad y cero emisiones, fabricada en acero al carbono para rangos de presión de hasta PN100 y ASME Clase 600.
/global/es-CL/products/isolation-valves/bellows-sealed-stop-valves/bsa3hp-bellows-sealed-stop-valves