Electrical Condensate Pumping

Large quantities of hot condensate can be returned to the boiler feedtank for reuse with the assistance of an electrical condensate pump.

Electrical condensate pumps are suitable where condensate is collected from multiple sources and can drain freely into a vented receiver. For condensate removal from individual apparatus, mechanical pumps should be used.

  • Able to handle up to 34 000 kg/h at 98°C
  • Copper or galvanised receivers
  • Simplex or Duplex pumps
  • Can handle high backpressures
  • Automatic standby and changeover

Contact us for advice from our engineers

  • Help on sizing and selection

  • Arrange a visit

  • Answers & advice on products/applications

  • Placing orders

Electrical Condensate Pumping