High efficiency steam strainers & filters for better quality steam.
Designed to remove solid particles from the steam supply.
Reduce levels of contamination.
Maintain quality of end product.
Pipeline Ancillaries Overview
English
SB-GST-41
document | language | reference number | download |
---|---|---|---|
Cast Iron Strainers IT | English | TI-7-414-US | Download PDF |
Fig 14HP Carbon Steel Strainer | English | TI-P169-03 | Download PDF |
Fig 16, Fig 16L and Fig 16L Food+ Austenitic Stainless Steel Strainers | English | TI-P160-01 | Download PDF |
Fig 16HP Stainless Steel Strainer | English | TI-P169-08 | Download PDF |
Fig 34 Carbon Steel Strainer - ASTM Material | English | TI-P064-02 | Download PDF |
Fig 34 Carbon Steel Strainer - EN Material | English | TI-P064-01 | Download PDF |
Fig 34 Carbon Steel 'Y' Type Strainer - DN250 to DN400 (10" to 16") | English | TI-P168-07 | Download PDF |
Fig 34HP Carbon Steel Strainer | English | TI-P168-01 | Download PDF |
Fig 36 Austenitic Stainless Steel Strainer | English | TI-P160-02 | Download PDF |
Fig 3616 Austenitic Stainless Steel Strainer - ASTM Material | English | TI-P160-04 | Download PDF |
Fig 3616, Fig 3616 Food+ Austenitic Stainless Steel Strainer - DIN Material | English | TI-P160-05 | Download PDF |
Fig 36HP Stainless Steel Strainer | English | TI-P160-11 | Download PDF |
Fig 4 Brass Strainer | English | TI-P164-01 | Download PDF |
Pressure Drop Information (Resistance to Flow of Water) for Strainers | English | TI-S60-21 | Download PDF |
document | language | reference number | download |
---|---|---|---|
Fig 12, Fig 14HP, Fig 16, Fig 16HP and Fig 16L Strainers | English | IM-S26-01 | Download PDF |
Fig 12, Fig 14HP, Fig 16, Fig 16HP, Fig 16L and Fig 16L Food+ Strainers | English | IM-S60-17 | Download PDF |